IESNA:LM-63-2002
[TEST]P1390143
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3A-927-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 3xLight Square PACKAGE 90CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.67A 80.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5191.8
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 80.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
19.2 17.6 19.2 22.4 25.6 28.7 31.9 35.1 38.3 43.1 49.5 60.7 81.4 100.6 100.6 99.0 103.8 113.4 142.1 257.1 402.4 437.6 394.5 333.8 250.7 204.4 180.5 167.7 161.3 150.1 134.1 97.4 38.3 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 19.2 22.4 25.6 28.7 30.3 33.5 35.1 39.9 43.1 51.1 63.9 78.3 79.8 78.3 76.7 81.4 95.8 154.9 228.4 249.1 231.6 206.0 170.9 151.7 143.7 138.9 135.7 129.4 115.0 89.4 43.1 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 19.2 20.8 24.0 27.1 28.7 31.9 31.9 35.1 38.3 43.1 46.3 55.9 59.1 57.5 51.1 49.5 51.1 52.7 54.3 60.7 70.3 78.3 91.0 100.6 107.0 111.8 110.2 108.6 95.8 81.4 46.3 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 19.2 20.8 24.0 25.6 27.1 30.3 30.3 33.5 35.1 39.9 41.5 49.5 51.1 51.1 46.3 44.7 46.3 46.3 47.9 52.7 60.7 67.1 76.7 86.2 91.0 94.2 94.2 95.8 87.8 76.7 46.3 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 19.2 20.8 22.4 25.6 27.1 28.7 28.7 30.3 31.9 35.1 38.3 43.1 44.7 44.7 41.5 41.5 41.5 41.5 41.5 44.7 49.5 54.3 63.9 70.3 75.1 78.3 78.3 81.4 79.8 71.9 47.9 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 17.6 19.2 22.4 24.0 25.6 25.6 25.6 28.7 28.7 31.9 33.5 35.1 36.7 36.7 35.1 36.7 35.1 35.1 35.1 36.7 39.9 43.1 49.5 55.9 57.5 60.7 62.3 68.7 70.3 65.5 47.9 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 17.6 19.2 20.8 22.4 24.0 24.0 24.0 25.6 25.6 27.1 28.7 28.7 28.7 30.3 30.3 31.9 30.3 28.7 28.7 28.7 28.7 30.3 35.1 39.9 41.5 43.1 46.3 54.3 62.3 60.7 47.9 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 17.6 19.2 20.8 20.8 22.4 22.4 22.4 24.0 24.0 25.6 27.1 27.1 27.1 27.1 27.1 28.7 28.7 27.1 27.1 27.1 27.1 28.7 33.5 38.3 39.9 41.5 44.7 49.5 54.3 52.7 41.5 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 17.6 19.2 19.2 20.8 22.4 22.4 22.4 22.4 22.4 24.0 24.0 24.0 24.0 25.6 25.6 25.6 25.6 25.6 25.6 25.6 25.6 27.1 31.9 36.7 38.3 39.9 41.5 44.7 46.3 44.7 35.1 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 16.0 17.6 19.2 19.2 20.8 20.8 20.8 20.8 20.8 22.4 22.4 22.4 22.4 22.4 22.4 22.4 24.0 22.4 24.0 24.0 24.0 25.6 28.7 33.5 36.7 38.3 39.9 38.3 36.7 35.1 28.7 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 16.0 17.6 17.6 17.6 19.2 19.2 19.2 19.2 19.2 20.8 19.2 19.2 19.2 19.2 19.2 19.2 20.8 20.8 22.4 22.4 22.4 24.0 27.1 31.9 35.1 36.7 36.7 33.5 28.7 27.1 22.4 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 16.0 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 19.2 17.6 17.6 17.6 17.6 17.6 17.6 19.2 19.2 20.8 20.8 20.8 22.4 25.6 28.7 30.3 31.9 30.3 27.1 24.0 22.4 17.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 16.0 16.0 16.0 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 16.0 16.0 16.0 16.0 17.6 16.0 17.6 19.2 20.8 22.4 24.0 25.6 25.6 25.6 24.0 22.4 19.2 16.0 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 14.4 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 14.4 14.4 14.4 14.4 14.4 14.4 16.0 16.0 19.2 20.8 22.4 22.4 20.8 20.8 17.6 16.0 12.8 11.2 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 14.4 14.4 14.4 16.0 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 12.8 12.8 12.8 12.8 12.8 11.2 12.8 14.4 17.6 19.2 20.8 19.2 16.0 14.4 11.2 9.6 8.0 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 14.4 14.4 14.4 16.0 14.4 14.4 14.4 14.4 12.8 12.8 12.8 12.8 11.2 11.2 11.2 11.2 11.2 11.2 11.2 12.8 14.4 14.4 16.0 14.4 12.8 11.2 8.0 8.0 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 14.4 14.4 14.4 14.4 14.4 12.8 12.8 12.8 12.8 12.8 11.2 11.2 9.6 9.6 9.6 9.6 11.2 11.2 11.2 9.6 11.2 9.6 11.2 9.6 8.0 8.0 6.4 4.8 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 12.8 14.4 12.8 12.8 12.8 12.8 11.2 11.2 9.6 9.6 8.0 8.0 6.4 8.0 9.6 9.6 9.6 8.0 6.4 4.8 4.8 4.8 4.8 3.2 3.2 3.2 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 12.8 12.8 12.8 11.2 11.2 11.2 9.6 9.6 8.0 8.0 6.4 6.4 4.8 6.4 8.0 9.6 8.0 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 12.8 12.8 12.8 11.2 11.2 11.2 9.6 8.0 6.4 6.4 4.8 4.8 3.2 4.8 6.4 8.0 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 12.8 12.8 12.8 11.2 11.2 9.6 8.0 8.0 6.4 6.4 4.8 3.2 3.2 3.2 4.8 4.8 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 11.2 11.2 11.2 9.6 9.6 9.6 8.0 6.4 4.8 4.8 3.2 1.6 1.6 1.6 1.6 3.2 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 11.2 11.2 11.2 9.6 9.6 8.0 6.4 4.8 3.2 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 11.2 11.2 11.2 9.6 9.6 8.0 6.4 3.2 3.2 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 12.8 12.8 11.2 11.2 11.2 9.6 9.6 6.4 4.8 3.2 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 11.2 9.6 9.6 9.6 8.0 8.0 6.4 4.8 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 11.2 9.6 9.6 9.6 8.0 8.0 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 11.2 9.6 9.6 9.6 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 11.2 9.6 9.6 8.0 8.0 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 9.6 8.0 8.0 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 9.6 8.0 8.0 6.4 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 9.6 8.0 8.0 6.4 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 11.2 9.6 8.0 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 6.4 6.4 4.8 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 6.4 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 6.4 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 8.0 6.4 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 8.0 6.4 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 11.2 8.0 6.4 4.8 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 12.8 9.6 8.0 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 11.2 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 14.4 11.2 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 12.8 11.2 9.6 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 16.0 12.8 11.2 9.6 8.0 6.4 3.2 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 14.4 12.8 11.2 8.0 6.4 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 14.4 12.8 11.2 9.6 8.0 4.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 16.0 14.4 12.8 11.2 9.6 6.4 4.8 3.2 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 17.6 16.0 14.4 12.8 11.2 8.0 6.4 4.8 3.2 1.6 1.6 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 17.6 16.0 14.4 12.8 11.2 9.6 8.0 4.8 3.2 3.2 3.2 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 19.2 17.6 16.0 14.4 12.8 11.2 9.6 6.4 4.8 3.2 3.2 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 20.8 19.2 17.6 16.0 14.4 12.8 11.2 8.0 6.4 4.8 4.8 3.2 3.2 3.2 1.6 1.6 1.6 1.6 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 20.8 19.2 17.6 16.0 16.0 14.4 11.2 9.6 6.4 6.4 4.8 4.8 3.2 3.2 3.2 1.6 1.6 1.6 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.6 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 20.8 19.2 17.6 17.6 16.0 12.8 11.2 8.0 8.0 6.4 6.4 4.8 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 3.2 3.2 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 20.8 19.2 19.2 17.6 16.0 14.4 11.2 9.6 8.0 6.4 6.4 4.8 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 3.2 3.2 1.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 20.8 20.8 19.2 19.2 17.6 16.0 12.8 11.2 9.6 8.0 8.0 6.4 6.4 4.8 4.8 4.8 4.8 4.8 3.2 3.2 1.6 1.6 1.6 1.6 1.6 1.6 1.6 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 22.4 20.8 20.8 19.2 19.2 16.0 14.4 11.2 9.6 9.6 8.0 6.4 6.4 6.4 4.8 4.8 4.8 4.8 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 4.8 4.8 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 22.4 22.4 20.8 20.8 19.2 17.6 14.4 12.8 11.2 9.6 9.6 8.0 8.0 6.4 6.4 6.4 6.4 6.4 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 3.2 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 22.4 22.4 20.8 20.8 20.8 17.6 16.0 12.8 11.2 11.2 9.6 8.0 8.0 6.4 6.4 6.4 6.4 6.4 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 3.2 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 22.4 22.4 20.8 20.8 20.8 19.2 17.6 14.4 12.8 11.2 11.2 9.6 9.6 8.0 8.0 8.0 8.0 6.4 4.8 4.8 3.2 3.2 3.2 3.2 3.2 3.2 3.2 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 24.0 24.0 22.4 22.4 22.4 19.2 17.6 16.0 12.8 12.8 11.2 9.6 9.6 8.0 8.0 8.0 8.0 8.0 6.4 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 24.0 24.0 22.4 22.4 22.4 20.8 19.2 16.0 14.4 12.8 12.8 11.2 11.2 9.6 9.6 9.6 9.6 8.0 6.4 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 24.0 24.0 22.4 22.4 22.4 20.8 19.2 17.6 14.4 12.8 12.8 11.2 11.2 9.6 9.6 9.6 9.6 8.0 6.4 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 24.0 24.0 22.4 22.4 22.4 20.8 19.2 17.6 14.4 14.4 12.8 12.8 11.2 11.2 11.2 11.2 9.6 9.6 8.0 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 24.0 24.0 24.0 22.4 22.4 22.4 22.4 19.2 17.6 16.0 14.4 14.4 12.8 12.8 11.2 11.2 11.2 11.2 9.6 8.0 8.0 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 22.4 22.4 22.4 19.2 17.6 16.0 16.0 14.4 14.4 12.8 12.8 12.8 12.8 11.2 11.2 9.6 8.0 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 22.4 22.4 22.4 19.2 17.6 16.0 16.0 14.4 14.4 12.8 12.8 12.8 12.8 11.2 11.2 9.6 8.0 6.4 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 22.4 22.4 22.4 19.2 17.6 16.0 16.0 14.4 14.4 14.4 14.4 14.4 14.4 12.8 12.8 11.2 9.6 8.0 6.4 6.4 6.4 6.4 6.4 6.4 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 22.4 20.8 20.8 19.2 17.6 17.6 17.6 16.0 16.0 14.4 14.4 14.4 16.0 16.0 14.4 12.8 11.2 9.6 8.0 8.0 6.4 6.4 8.0 6.4 6.4 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 20.8 20.8 20.8 20.8 20.8 19.2 17.6 17.6 17.6 16.0 16.0 16.0 16.0 16.0 16.0 17.6 16.0 12.8 11.2 9.6 8.0 8.0 8.0 8.0 8.0 8.0 6.4 4.8 4.8 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 20.8 20.8 20.8 19.2 19.2 19.2 17.6 17.6 17.6 16.0 16.0 16.0 16.0 16.0 17.6 19.2 17.6 14.4 12.8 11.2 9.6 9.6 8.0 8.0 9.6 8.0 6.4 4.8 4.8 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 20.8 20.8 20.8 19.2 19.2 19.2 17.6 17.6 17.6 17.6 17.6 17.6 17.6 17.6 19.2 19.2 19.2 16.0 16.0 16.0 14.4 14.4 12.8 11.2 12.8 11.2 9.6 8.0 6.4 4.8 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 20.8 20.8 20.8 20.8 19.2 19.2 19.2 19.2 19.2 17.6 17.6 19.2 19.2 19.2 19.2 20.8 19.2 19.2 19.2 20.8 20.8 19.2 16.0 16.0 14.4 12.8 11.2 9.6 8.0 4.8 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 22.4 20.8 20.8 20.8 20.8 20.8 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 20.8 20.8 20.8 20.8 22.4 25.6 25.6 22.4 20.8 19.2 17.6 16.0 14.4 12.8 8.0 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 22.4 20.8 20.8 20.8 20.8 20.8 19.2 19.2 19.2 19.2 19.2 19.2 19.2 20.8 20.8 20.8 20.8 20.8 20.8 22.4 25.6 30.3 30.3 27.1 24.0 22.4 19.2 17.6 16.0 14.4 9.6 6.4 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 22.4 20.8 20.8 20.8 22.4 20.8 20.8 20.8 20.8 20.8 20.8 20.8 20.8 22.4 22.4 22.4 22.4 22.4 22.4 24.0 27.1 30.3 31.9 30.3 28.7 27.1 25.6 24.0 20.8 19.2 14.4 9.6 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 22.4 22.4 20.8 20.8 22.4 22.4 22.4 22.4 22.4 24.0 24.0 24.0 24.0 25.6 25.6 27.1 28.7 31.9 33.5 33.5 33.5 33.5 30.3 28.7 27.1 25.6 20.8 12.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 24.0 22.4 22.4 22.4 22.4 22.4 22.4 22.4 22.4 24.0 24.0 25.6 25.6 27.1 27.1 28.7 28.7 31.9 33.5 36.7 38.3 38.3 36.7 35.1 31.9 30.3 25.6 16.0 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 22.4 22.4 22.4 22.4 24.0 22.4 22.4 22.4 24.0 24.0 24.0 24.0 24.0 25.6 25.6 27.1 27.1 28.7 28.7 30.3 30.3 31.9 35.1 39.9 43.1 43.1 41.5 39.9 36.7 35.1 30.3 19.2 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 24.0 24.0 24.0 24.0 25.6 24.0 24.0 24.0 25.6 25.6 25.6 25.6 27.1 28.7 28.7 30.3 30.3 30.3 30.3 31.9 31.9 33.5 38.3 43.1 44.7 46.3 46.3 46.3 46.3 44.7 36.7 19.2 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 24.0 24.0 24.0 25.6 25.6 25.6 25.6 25.6 27.1 28.7 28.7 28.7 28.7 30.3 31.9 33.5 31.9 31.9 31.9 33.5 33.5 35.1 39.9 44.7 47.9 49.5 49.5 52.7 55.9 52.7 44.7 20.8 3.2 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 25.6 25.6 25.6 27.1 27.1 27.1 27.1 28.7 30.3 30.3 30.3 31.9 33.5 33.5 35.1 35.1 33.5 31.9 33.5 33.5 36.7 43.1 47.9 49.5 51.1 54.3 59.1 63.9 62.3 51.1 20.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 25.6 25.6 27.1 27.1 28.7 28.7 28.7 30.3 31.9 31.9 31.9 33.5 35.1 36.7 38.3 36.7 35.1 33.5 35.1 35.1 38.3 44.7 49.5 51.1 54.3 57.5 65.5 73.5 70.3 57.5 20.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 25.6 27.1 28.7 28.7 30.3 30.3 31.9 33.5 35.1 36.7 38.3 41.5 41.5 41.5 43.1 41.5 41.5 39.9 43.1 47.9 51.1 59.1 63.9 65.5 68.7 70.3 75.1 78.3 71.9 54.3 19.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 27.1 27.1 30.3 30.3 31.9 33.5 35.1 36.7 39.9 41.5 46.3 49.5 47.9 47.9 47.9 46.3 47.9 47.9 51.1 60.7 65.5 73.5 78.3 81.4 83.0 83.0 84.6 83.0 73.5 49.5 19.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 27.1 28.7 30.3 31.9 33.5 35.1 36.7 39.9 43.1 46.3 52.7 55.9 54.3 52.7 51.1 51.1 52.7 54.3 59.1 71.9 78.3 86.2 92.6 95.8 97.4 94.2 92.6 87.8 75.1 46.3 17.6 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 27.1 28.7 31.9 33.5 35.1 36.7 39.9 43.1 46.3 51.1 59.1 63.9 60.7 57.5 55.9 55.9 59.1 60.7 67.1 84.6 91.0 100.6 107.0 110.2 111.8 107.0 102.2 92.6 76.7 41.5 16.0 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 28.7 30.3 33.5 35.1 38.3 39.9 44.7 49.5 55.9 67.1 79.8 83.0 81.4 79.8 84.6 107.0 158.1 206.0 236.4 249.1 237.9 190.0 167.7 153.3 145.3 134.1 123.0 107.0 76.7 38.3 16.0 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 28.7 30.3 33.5 36.7 39.9 43.1 47.9 54.3 63.9 81.4 100.6 102.2 100.6 102.2 113.4 156.5 257.1 349.7 405.6 412.0 384.9 279.5 226.8 194.8 177.3 159.7 142.1 119.8 76.7 35.1 14.4 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 30.3 31.9 35.1 38.3 43.1 47.9 54.3 68.7 95.8 135.7 164.5 178.9 196.4 226.8 295.4 469.5 776.1 1119.5 1215.3 1116.3 915.1 720.2 536.6 397.6 295.4 226.8 175.7 138.9 76.7 38.3 14.4 1.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 30.3 31.9 36.7 39.9 46.3 51.1 60.7 83.0 126.2 190.0 226.8 253.9 290.6 349.7 477.5 782.5 1295.1 1889.2 2025.0 1819.0 1445.3 1161.0 846.4 600.5 413.6 293.8 209.2 158.1 75.1 39.9 14.4 1.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 30.3 33.5 38.3 41.5 49.5 62.3 95.8 158.1 247.5 346.5 431.2 507.8 595.7 712.2 955.0 1525.1 2318.8 2991.1 3126.9 2911.3 2548.8 2286.9 1961.1 1585.8 1108.3 672.3 375.3 202.8 83.0 43.1 16.0 1.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 30.3 33.5 38.3 43.1 54.3 71.9 132.5 234.8 368.9 503.0 635.6 760.2 899.1 1074.8 1434.1 2267.7 3342.5 4093.0 4228.8 4002.0 3650.7 3412.7 3075.8 2571.1 1801.4 1050.8 539.8 245.9 89.4 46.3 16.0 1.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 30.3 35.1 39.9 44.7 57.5 83.0 167.7 309.8 490.3 659.5 838.4 1014.1 1204.1 1435.7 1911.6 3010.3 4364.5 5194.9 5329.1 5094.3 4754.2 4538.6 4190.5 3554.9 2496.1 1427.7 705.9 290.6 97.4 49.5 17.6 1.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 30.3 35.1 39.9 46.3 60.7 92.6 202.8 384.9 611.6 816.1 1042.8 1266.4 1507.5 1798.2 2389.1 3752.9 5388.2 6296.9 6431.0 6185.1 5856.1 5664.5 5305.1 4540.2 3189.2 1806.2 870.3 333.8 103.8 52.7 17.6 1.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 30.3 35.1 41.5 49.5 67.1 121.4 297.0 543.0 819.2 1084.3 1335.1 1592.2 1858.9 2239.0 3048.6 4541.8 6201.0 7023.5 7164.0 6989.9 6811.1 6683.3 6218.6 5174.2 3728.9 2283.7 1285.6 434.4 129.4 54.3 16.0 1.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 25.6 27.1 30.3 36.7 41.5 51.1 73.5 150.1 389.7 699.5 1025.3 1352.6 1627.3 1918.0 2210.2 2679.7 3706.6 5329.1 7012.3 7748.5 7897.0 7794.8 7764.5 7700.6 7132.1 5808.2 4267.1 2761.2 1700.8 535.0 154.9 55.9 16.0 1.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 30.3 36.7 43.1 54.3 78.3 178.9 482.3 856.0 1231.3 1620.9 1921.2 2245.3 2563.1 3120.5 4364.5 6118.0 7823.6 8473.5 8631.6 8599.7 8719.5 8717.9 8047.1 6442.2 4806.9 3238.7 2117.6 635.6 180.5 57.5 14.4 1.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 30.3 36.7 43.1 55.9 84.6 207.6 576.5 1014.1 1438.9 1889.2 2213.4 2571.1 2914.5 3561.2 5024.1 6906.9 8636.4 9200.2 9364.6 9404.6 9674.5 9736.7 8960.6 7076.2 5346.7 3716.2 2532.8 736.2 206.0 59.1 12.8 1.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 30.3 36.7 43.1 57.5 92.6 245.9 665.9 1165.8 1622.5 2068.1 2417.8 2815.5 3216.3 3962.1 5591.0 7745.3 9418.9 9968.3 10115.2 10246.2 10562.4 10492.1 9497.2 7540.9 5737.9 4193.6 2821.8 838.4 249.1 63.9 14.4 1.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 24.0 25.6 30.3 36.7 44.7 59.1 102.2 284.3 755.4 1319.1 1804.6 2246.9 2622.2 3059.8 3519.7 4362.9 6157.9 8583.7 10201.5 10734.8 10867.4 11087.8 11450.3 11247.5 10033.8 8005.6 6130.8 4672.7 3112.5 940.6 292.2 70.3 14.4 1.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 25.6 30.3 36.7 44.7 59.1 110.2 321.0 844.8 1470.8 1988.2 2425.8 2825.0 3304.1 3821.6 4763.8 6723.3 9422.1 10984.0 11503.0 11618.0 11927.8 12338.2 12001.2 10568.8 8468.7 6522.0 5150.2 3401.6 1041.2 333.8 75.1 16.0 1.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 25.6 30.3 36.7 44.7 60.7 118.2 359.3 934.2 1622.5 2170.3 2604.7 3029.5 3548.5 4123.4 5164.6 7290.2 10260.5 11766.5 12269.5 12368.5 12769.4 13226.1 12756.6 11105.3 8933.5 6913.3 5627.7 3690.6 1143.4 376.9 79.8 16.0 1.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 25.6 30.3 36.7 44.7 62.3 121.4 386.5 996.5 1702.4 2239.0 2671.7 3122.1 3657.1 4268.7 5380.2 7596.8 10599.1 12098.7 12635.2 12799.7 13266.0 13679.7 13135.1 11397.6 9144.3 7239.1 5896.0 3786.4 1256.8 410.4 79.8 16.0 1.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 22.4 25.6 30.3 36.7 44.7 63.9 123.0 413.6 1058.8 1783.8 2306.0 2738.8 3214.7 3767.3 4414.0 5594.2 7903.4 10936.1 12430.8 13002.5 13230.9 13761.1 14133.2 13512.0 11689.8 9353.5 7563.3 6164.3 3883.8 1371.8 444.0 79.8 16.0 1.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 24.0 28.7 36.7 44.7 63.9 126.2 440.8 1121.1 1863.7 2374.7 2805.9 3307.3 3875.9 4559.4 5809.8 8210.0 11274.6 12761.4 13368.3 13660.5 14257.8 14585.1 13890.5 11980.5 9564.3 7889.0 6432.6 3979.7 1485.2 475.9 78.3 16.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 24.0 28.7 36.7 44.7 65.5 127.8 467.9 1183.4 1943.5 2441.8 2873.0 3400.0 3984.4 4704.7 6023.8 8516.7 11611.6 13093.6 13734.0 14091.7 14752.8 15038.7 14267.3 12272.7 9773.5 8213.2 6700.9 4075.5 1598.6 509.4 78.3 16.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 24.0 28.7 36.7 44.7 63.9 126.2 451.9 1140.2 1870.1 2376.3 2799.5 3289.8 3853.5 4541.8 5779.4 8160.5 11209.1 12715.1 13301.2 13591.8 14169.9 14475.0 13757.9 11854.3 9482.8 7860.3 6394.3 3963.7 1496.4 511.0 86.2 16.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 20.8 24.0 28.7 36.7 44.7 62.3 123.0 436.0 1097.1 1796.6 2312.4 2724.4 3179.6 3720.9 4378.9 5533.5 7802.8 10806.7 12336.6 12866.8 13092.0 13585.4 13912.8 13250.1 11435.9 9192.2 7507.4 6087.7 3853.5 1394.2 512.6 92.6 16.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.1 35.1 43.1 60.7 121.4 420.0 1052.4 1721.5 2246.9 2651.0 3069.4 3590.0 4216.0 5289.2 7446.7 10402.7 11958.1 12434.0 12590.5 13002.5 13349.1 12740.6 11017.5 8899.9 7152.8 5779.4 3741.7 1292.0 512.6 100.6 14.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.1 35.1 43.1 59.1 118.2 404.0 1009.3 1648.1 2181.5 2575.9 2959.2 3457.4 4053.1 5043.2 7089.0 10000.2 11579.6 11999.6 12090.7 12418.1 12785.4 12231.2 10599.1 8609.3 6799.9 5472.8 3629.9 1189.7 514.2 107.0 14.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.1 35.1 43.1 57.5 110.2 362.5 903.9 1501.2 2010.6 2406.6 2766.0 3213.1 3741.7 4615.2 6498.1 9206.5 10805.1 11255.5 11352.9 11608.4 11940.6 11526.9 10088.1 8179.7 6387.9 5041.6 3356.8 1097.1 464.7 100.6 14.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.1 35.1 43.1 55.9 102.2 322.6 800.1 1354.2 1839.7 2239.0 2572.7 2967.2 3430.3 4188.9 5907.2 8412.8 10030.6 10512.9 10615.1 10798.7 11095.8 10822.7 9575.4 7748.5 5975.9 4610.5 3083.8 1002.9 413.6 92.6 12.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.1 33.5 41.5 54.3 94.2 281.1 694.7 1205.7 1668.8 2069.7 2379.5 2722.8 3118.9 3760.9 5316.3 7619.2 9256.0 9768.7 9875.7 9989.1 10249.4 10116.8 9064.4 7318.9 5563.8 4179.3 2810.7 910.3 364.1 86.2 12.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.1 33.5 41.5 52.7 86.2 239.5 589.3 1058.8 1498.0 1900.4 2186.3 2476.9 2807.5 3332.9 4725.4 6825.5 8481.5 9024.5 9137.9 9179.4 9404.6 9412.6 8551.8 6887.7 5151.8 3748.1 2537.6 816.1 313.0 78.3 11.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.1 33.5 39.9 51.1 78.3 202.8 498.3 899.1 1287.2 1641.7 1902.0 2173.5 2478.5 2938.4 4134.6 6033.4 7723.0 8347.4 8459.2 8417.6 8497.5 8435.2 7684.6 6201.0 4610.5 3261.0 2133.6 705.9 266.7 73.5 12.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 27.1 31.9 39.9 47.9 71.9 166.1 407.2 741.0 1076.4 1381.4 1619.3 1871.7 2151.1 2542.4 3542.1 5241.3 6966.0 7671.9 7782.0 7655.9 7590.4 7456.3 6817.5 5514.3 4069.1 2773.9 1729.5 595.7 218.8 68.7 14.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 25.6 31.9 38.3 46.3 63.9 127.8 316.2 581.3 864.0 1122.7 1335.1 1568.2 1822.1 2147.9 2951.2 4449.2 6207.4 6994.7 7103.3 6892.5 6683.3 6478.9 5950.3 4826.0 3527.7 2286.9 1325.5 483.9 172.5 63.9 16.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 25.6 30.3 36.7 43.1 55.9 91.0 225.2 421.6 653.2 862.4 1050.8 1264.8 1493.2 1751.9 2358.7 3657.1 5448.9 6317.6 6424.6 6130.8 5776.2 5500.0 5083.2 4139.4 2986.3 1799.8 921.5 373.7 124.6 59.1 17.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 25.6 30.3 35.1 41.5 52.7 79.8 183.7 338.6 525.4 696.3 844.8 1014.1 1196.1 1408.5 1890.8 2930.4 4426.8 5236.5 5348.3 5056.0 4691.9 4398.1 4010.0 3235.5 2328.4 1416.5 745.8 324.2 116.6 55.9 16.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 19.2 22.4 25.6 28.7 33.5 39.9 47.9 68.7 142.1 253.9 396.0 530.2 640.4 761.8 900.7 1065.2 1424.5 2203.8 3404.7 4156.9 4271.9 3981.3 3607.6 3294.6 2936.8 2333.2 1670.4 1034.8 570.1 273.1 108.6 51.1 16.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 20.8 24.0 28.7 31.9 38.3 44.7 57.5 100.6 169.3 266.7 362.5 434.4 509.4 603.7 720.2 956.6 1475.6 2381.1 3075.8 3193.9 2906.5 2523.2 2191.0 1863.7 1429.3 1010.9 651.6 392.9 222.0 100.6 47.9 14.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 20.8 24.0 27.1 30.3 36.7 39.9 46.3 59.1 86.2 138.9 196.4 228.4 258.7 306.6 376.9 488.7 749.0 1359.0 1994.6 2117.6 1831.7 1438.9 1089.1 790.5 525.4 352.9 268.3 217.2 172.5 92.6 43.1 12.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 20.8 24.0 27.1 30.3 35.1 38.3 43.1 51.1 67.1 99.0 138.9 164.5 178.9 202.8 239.5 300.2 445.6 808.1 1197.7 1277.6 1113.1 886.3 669.1 496.7 352.9 260.3 214.0 183.7 153.3 95.8 41.5 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
19.2 17.6 19.2 22.4 25.6 28.7 31.9 35.1 38.3 43.1 49.5 60.7 81.4 100.6 100.6 99.0 103.8 113.4 142.1 257.1 402.4 437.6 394.5 333.8 250.7 204.4 180.5 167.7 161.3 150.1 134.1 97.4 38.3 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
